text.skipToContent text.skipToNavigation

Catalog No. : LTGES09G-P

Description:  LFMC GP 3IN GRY 50M/175FT

UPC: 786210110233

General Purpose, CE compliant Liquid-tight FlexibleMetallic Conduits provide excellent strength andliquid-tight performance

Liquid Tight Flexible Metallic Conduit, General Purpose, Galvanised Steel Core with PVC Jacket, Conduit Size 3 Inch, Length 50 Meters/175 Feet, Working Temperature -20 to 80 Degrees C, Compliant to RoHS, Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • Full compliance to IEC 61386 requirements, CE compliant
  • Coordinated performance with Series 52/53 Steel Fittings
  • Ingress protection ratings aligned with industrial enclosures
  • Smooth extruded jackets provide best performance with fittings
  • Used extensively in the machine tool and other industrial environments whereflexibility is necessary for motion, vibration and bending
  • The inherant sunlight resistance of PVC enables this product to be used in outdoor applications
  • Liquid-tight applications against water, oils, cutting fluids, mild acids
  • For use in electrical circuits up to 1,000 volts

Descriptors

Category

Liquid Tight Conduit

Special Features

Designed to meet UL 360 ID/OD dimension requirements

Application

General Purpose

Specifications

Radius

254 mm

Material

Galvanised Steel

Finish

PVC Jacket

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS

Dimensions

Trade Size

3 in

Outside Diameter

3.500 in

Inside Diameter

3.070 in

Length

175 ft , 50 m

Sustainability

Environmental product declaration

EPD NM LIQUIDTIGHT FITTINGS US

EPD US T&B LIQUIDTIGHT SYSTEMS

EPD SEALING RINGS US

EPD FLEXIBLE NON-METALLIC CONDUIT OF T&B LIQUIDTIGHT SYSTEMS AND CARFLEX BRANDS US

MNS_EcoSolutions

Documents/Support Tools

Sales Drawing

Click here

Click here

Support/Tools

Click here