Catalog No. : LTGES01G-C
Description: LFMC GP 3/8IN GRY 30M/100FT
UPC: 786210109879
General Purpose, CE compliant Liquid-tight FlexibleMetallic Conduits provide excellent strength andliquid-tight performance
- Full compliance to IEC 61386 requirements, CE compliant
- Coordinated performance with Series 52/53 Steel Fittings
- Ingress protection ratings aligned with industrial enclosures
- Smooth extruded jackets provide best performance with fittings
- Used extensively in the machine tool and other industrial environments whereflexibility is necessary for motion, vibration and bending
- The inherant sunlight resistance of PVC enables this product to be used in outdoor applications
- Liquid-tight applications against water, oils, cutting fluids, mild acids
- For use in electrical circuits up to 1,000 volts
Descriptors
|
Category |
Liquid Tight Conduit |
|
Special Features |
Designed to meet UL 360 ID/OD dimension requirements |
|
Application |
General Purpose |
Specifications
|
Radius |
38 mm |
|
Material |
Galvanised Steel |
|
Finish |
PVC Jacket |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
RoHS |
Dimensions
|
Trade Size |
3/8 in |
|
Outside Diameter |
0.710 in |
|
Inside Diameter |
0.484 in |
|
Length |
100 ft , 30 m |