Catalog No. : LTGCS09B-B
Description: LFMC GP CSA HD 3IN BLK 15M/50FT
UPC: 786210333687
Descriptors
|
Category |
Liquid Tight Conduit |
|
Special Features |
Designed to meet CSA C22.2 No. 56 ID/OD dimension requirements |
|
Application |
For use to CEC as described in Section 12-1300 for dry damp or wet locations where flexibility is required |
Specifications
|
Radius |
445 mm |
|
Material |
Galvanised Steel |
|
Finish |
PVC Jacket |
|
Color |
Black |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
CSA, RoHS |
Dimensions
|
Trade Size |
3 in |
|
Outside Diameter |
3.500 in |
|
Inside Diameter |
3.070 in |
|
Length |
50 ft , 15 m |