n° de catalogue : LTGCS05B-E
Description: LFMC GP CSA HD 1-1/4 BLK 60M/200FT
UPC: 786210108322
General Purpose, CSA Certified Liquid-tight FlexibleMetallic Conduits provide excellent strength andliquid-tight performance, meeting CEC requirements
- Full compliance to IEC 61386 requirements, CE compliant
- Coordinated performance with Ser. 52/53 Steel Fittings
- CSA & IP ingress protection ratings aligned with industrial enclosures
- Smooth extruded jackets provide best performance with fittings
- Conduit sizes 1/2
- Ideal for machine and equipment, OEMs, panel builders and industrial, lightmanufacturing, commercial and outdoor installations
- Liquid tight applications against water, oils, cutting fluids, mild acids
- For use in electrical circuits up to 1,000 volts
Descripteurs
|
Catégorie |
Conduit étanche à l'eau |
|
Caractéristiques spéciales |
Designed to meet CSA C22.2 No. 56 ID/OD dimension requirements |
|
Application |
For use to CEC as described in Section 12-1300 for dry damp or wet locations where flexibility is required |
Spécifications
|
Rayon |
203 mm |
|
Matériau |
Acier galvanisé |
|
Fini |
Gaine de PVC |
|
Couleur |
Noir |
Classifications
|
Marque de produit |
Raccords T&B Liquidtight |
|
Sous-marque de produit |
Raccords T&B Liquidtight |
|
Standard |
CSA, RoHS |
Dimensions
|
Grosseur nominale |
1-1/4 po |
|
Diamètre extérieur |
1.660 in |
|
Diamètre intérieur |
1.380 in |
|
Longueur |
200 ft , 60 m |
Certification/Norme
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR18858-4M | 181203 | N/A | 1933200_2021-07-27 | N/A |