Catalog No. : LTGCS01B-K
Description: LFMC GP CSA 3/8IN BLK 150M/500FT
UPC: 786210107967
General Purpose, CSA Certified Liquid-tight FlexibleMetallic Conduits provide excellent strength andliquid-tight performance, meeting CEC requirements
- Full compliance to IEC 61386 requirements, CE compliant
- Coordinated performance with Ser. 52/53 Steel Fittings
- CSA & IP ingress protection ratings aligned with industrial enclosures
- Smooth extruded jackets provide best performance with fittings
- Ideal for machine and equipment, OEMs, panel builders and industrial, lightmanufacturing, commercial and outdoor installations
- Liquid tight applications against water, oils, cutting fluids, mild acids
- For use in electrical circuits up to 1,000 volts
Descriptors
|
Category |
Liquid Tight Conduit |
|
Special Features |
Designed to meet CSA C22.2 No. 56 ID/OD dimension requirements |
|
Application |
For use to CEC as described in Section 12-1300 for dry damp or wet locations where flexibility is required |
Specifications
|
Radius |
51 mm |
|
Material |
Galvanised Steel |
|
Finish |
PVC Jacket |
|
Color |
Black |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
CSA, RoHS |
Dimensions
|
Trade Size |
3/8 in |
|
Outside Diameter |
0.710 in |
|
Inside Diameter |
0.484 in |
|
Length |
500 ft , 150 m |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR18858-4M | 181203 | N/A | 1933200_2021-07-27 | N/A |