text.skipToContent text.skipToNavigation

Catalog No. : LTFUS09L-A

Description:  LFMC FB AM UL 3IN BLU 8M/25FT

UPC: 786210343273

Waterproof metallic flexible conduit, blue, antimicrobial for food industry, galvanized steel core with copper braid and blue PVC sheath, conduit size 3 inches, length 8 meters/25 feet.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Galvanized Steel Core with PVC Jacket

Color

Blue

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

3 in

Outside Diameter

3.46

Inside Diameter

3.07

Length

25

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant