Catalog No. : LTFUS05W-B
Description: LFMC Food UL 1-1/4in Wht 15m/50ft
UPC: 786210116006
Liquid Tight Flexible Metallic Conduit, Food Grade, Galvanized Steel Core with PVC Jacket, Conduit Size 1-1/4 Inch, Length 15 Meters/50 Feet, Working Temperature -30 to 80 Degrees C, UL 514B, Compliant to RoHS and WEEE, White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid Tight Conduit |
Specifications
|
Material |
Galvanized Steel Core with PVC Jacket |
|
Color |
White |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
RoHS, WEEE, cUL, CSA |
Dimensions
|
Trade Size |
1-1/4 in |
|
Outside Diameter |
1.66 in |
|
Inside Diameter |
1.38 in |
|
Length |
50 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR18858-M4 | 181203 | N/A | 1933200_2021-07-27 | N/A |
Documents/Support Tools
|
Sales Drawing |