text.skipToContent text.skipToNavigation

Catalog No. : LTFUS04L-A

Description:  LFMC FB AM UL 1IN BLU 8M/25FT

UPC: 786210346274

Waterproof metallic flexible conduit, blue, antimicrobial for food industry, galvanized steel core with copper braid and blue PVC sheath, conduit size 1 inch, length 8 meters/25 feet.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Galvanized Steel Core with PVC Jacket

Color

Blue

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

1 in

Outside Diameter

1.29

Inside Diameter

1.04

Length

25

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant