text.skipToContent text.skipToNavigation

Catalog No. : LTFUS03L-C

Description:  LFMC FB AM UL 3/4IN BLU 30M/100FT

UPC: 786210343204

Waterproof metallic flexible conduit, blue, antimicrobial for food industry, galvanized steel core with copper braid and blue PVC sheath, conduit size 3/4 inch, length 30 meters/100 feet.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Galvanized Steel Core with PVC Jacket

Color

Blue

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

3/4 in

Outside Diameter

1.03

Inside Diameter

0.82

Length

100

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant