text.skipToContent text.skipToNavigation

Catalog No. : LTFUS02L-A

Description:  LFMC FB AM UL 1/2IN BLU 8M/25FT

UPC: 786210346250

Waterproof metallic flexible conduit, blue, antimicrobial for food industry, galvanized steel core with copper braid and blue PVC sheath, conduit size 1/2 inch, length 8 meters/25 feet.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Galvanized Steel Core with PVC Jacket

Color

Blue

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

1/2 in

Outside Diameter

0.82

Inside Diameter

0.62

Length

100

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant