Catalog No. : LTFES03W-C
Description: LFMC FOOD 3/4IN WHT 30M/100FT
UPC: 786210116082
Descriptors
|
Category |
Liquid Tight Conduit |
Specifications
|
Material |
Galvanized Steel Core with PVC Jacket |
|
Color |
White |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
RoHS, WEEE |
Dimensions
|
Trade Size |
3/4 in |
|
Outside Diameter |
1.05 in |
|
Inside Diameter |
0.82 in |
|
Length |
100 ft |
|
Nominal diameter |
25 mm |
|
Nominal size in inch |
3/4 inch |
|
Material |
Steel |
|
Surface protection |
Other |
|
Colour |
White |
|
Bending strength |
Flexible |
Documents/Support Tools
|
Sales Drawing |