Catalog No. : LTEUS04B-J
Description: LFMC EMCSTD UL 1IN BLK 120M/400FT
UPC: 786210115443
Liquid Tight Flexible Metallic Conduit, Galvanised Steel Core with Tin Copper Braid and PVC Jacket, Conduit Size 1 Inch, Length 120 Meters/400 Feet, EMC Standard Performance, UL 360, Compliant to RoHS and WEEE, Working Temperature -20 to 60 Degrees C, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid Tight Conduit |
Specifications
|
Material |
Galvanized Steel Core with Tin Copper Braid |
|
Finish |
PVC Jacket |
|
Color |
Black |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
UL 360, RoHS, WEEE |
Dimensions
|
Trade Size |
1 in , 32 mm |
|
Outside Diameter |
1.315 in |
|
Inside Diameter |
1.041 in |
|
Length |
400 ft , 120 m |
Documents/Support Tools
|
Sales Drawing |