Catalog No. : LTC075-1
Description: 3/4IN LT TYPE B COND PVC ORG
UPC: 786210700786
- Fast installation, even in tight or cramped spaces.
- Smooth inner diameter allows easy wire pulling.
- Smooth outer jacket uses material approved for outdoor use, is sunlight resistant and oil resistant.
- Lightweight and liquidtight.
- UL Listed for direct burial
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
The Smooth Inner Surface Ensures that Cables and Conductors Can Be Fed Through Very Easily |
|
Application |
Machine Tools, Motor Hookups, Food Processing Equipment, Extensions from Wire Ways, and Sensor and Micro Switch Wiring Found In Control Consoles. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
PVC |
|
Color |
Orange |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E95745, CSA |
Dimensions
|
Trade Size |
3/4 in |
|
Outside Diameter |
26.7 mm |
|
Inside Diameter |
20.8 mm |
|
Length |
30.5 m |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E95745 | N/A | N/A | N/A | N/A |
|
Nominal size in inch |
3/4 inch |
|
Outer diameter |
26.67 mm |
|
Outer diameter |
1.05 inch |
|
Inner diameter |
21.34 mm |
|
Inner diameter |
0.84 inch |
|
Material |
Polyvinyl chloride (PVC) |
|
Working temperature |
-18-+105 °C |
|
Working temperature |
-4-+221 °F |
|
Flexibility |
Flexible |
|
Colour |
Orange |
|
Approved according to CSA |
Y |
Documents/Support Tools
|
Sales Drawing |