Catalog No. : LTBUS02E-C
Description: LFMC SPLP UL 1/2IN ORG 30M/100FT
UPC: 786210112763
Liquid Tight Flexible Metallic Conduit, Galvanised Steel Core with PVC Jacket, Conduit Size 1/2 Inch, Length 30 Meters/100 Feet, Special Purpose Use, UL 360, CSA, Compliant to RoHS, Working Temperature -20 to 60 Degrees C, Orange
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid Tight Conduit |
Specifications
|
Material |
Galvanized Steel Core |
|
Finish |
PVC Jacket |
|
Color |
Orange |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
UL 360, CSA, RoHS |
Dimensions
|
Trade Size |
1/2 in , 20 mm |
|
Outside Diameter |
0.840 in |
|
Inside Diameter |
0.622 in |
|
Length |
100 ft , 30 m |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR18858-4M | 181203 | N/A | 1933200_2021-07-27 | N/A |
Documents/Support Tools
|
Sales Drawing |