Catalog No. : LTBUS01L-K
Description: LFMC CMP UL 3/8IN BLU 150M/500FT
UPC: 786210111742
Liquid Tight Flexible Metallic Conduit, Galvanised Steel Core with PVC Jacket, Conduit Size 3/8 Inch, Length 150 Meters/500 Feet, For Computer Data Systems, UL 360, CSA, Compliant to RoHS, Working Temperature -20 to 60 Degrees C, Blue
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid Tight Conduit |
Specifications
|
Material |
Galvanized Steel Core |
|
Finish |
PVC Jacket |
|
Color |
Blue |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
UL 360, CSA, RoHS |
Dimensions
|
Trade Size |
3/8 in , 16 mm |
|
Outside Diameter |
0.710 in |
|
Inside Diameter |
0.484 in |
|
Length |
500 ft , 150 m |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR18858-4M | 181203 | N/A | 1933200_2021-07-27 | N/A |
Documents/Support Tools
|
Sales Drawing |