Catalog No. : LTAES12G-A
Description: LFMC ALUM 5IN GRY 8M/25FT
UPC: 786210105307
Liquid Tight Flexible Metallic Conduit, Aluminum Core with PVC Jacket, Conduit Size 5 Inch, Length 8 Meters/25 Feet, Working Temperature -20 to 80 Degrees C, Compliant to RoHS, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid Tight Conduit |
|
Special Features |
Designed to meet UL 360 ID/OD dimension requirements |
|
Application |
For Use in Corrosive Environments |
Specifications
|
Radius |
508 mm |
|
Material |
Aluminum |
|
Finish |
PVC Jacket |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
RoHS |
Dimensions
|
Trade Size |
5 in |
|
Outside Diameter |
5.565 in |
|
Inside Diameter |
4.975 in |
|
Length |
25 ft , 8 m |