Catalog No. : LTAES03G-K
Description: LFMC ALUM 3/4IN GRY 150M/500FT
UPC: 786210105345
Aluminum, CE compliant Liquid-tight Flexible MetallicConduits provide excellent performance in corrosiveenvironments and installations where lightweightwireway is required
- Full compliance to IEC 61386-1, -23 requirements, CE Certified
- Coordinated performance with Series 5200AL Fittings
- NEMA & IP ingress protection ratings aligned with industrial enclosures
- Smooth extruded jackets provide best performance with fittings
- Applications with light weight requirements, 40-50% lighter that typical steelconstruction
- Used extensively in applications where flexibility is necessary for motion, vibration and bending
- The inherant sunlight resistance of PVC enables this product to be used in outdoor applications
- Liquid-tight applications against water, oils, cutting fluids, mild acids
- For use in electrical circuits up to 1,000 volts
Descriptors
|
Category |
Liquid Tight Conduit |
|
Special Features |
Designed to meet UL 360 ID/OD dimension requirements |
|
Application |
For Use in Corrosive Environments |
Specifications
|
Radius |
76 mm |
|
Material |
Aluminum |
|
Finish |
PVC Jacket |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
RoHS |
Dimensions
|
Trade Size |
3/4 in |
|
Outside Diameter |
1.050 in |
|
Inside Diameter |
0.820 in |
|
Length |
500 ft , 150 m |