Catalog No. : LTA07516
Description: 3/4IN LT ADAPTER 7/8IN THREAD STL
UPC: 786210793696
Descriptors
|
Category |
Liquid tight connectors |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
3/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| CSA | 4484 | 441202 | N/A | 2157083 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Nominal size in inch |
3/4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
Internal thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
UNEF |
|
Thread connection size |
Other |
|
Material housing |
Steel |
|
Total length |
36.51 mm |
|
Total length |
1.44 inch |
|
Total height |
38.1 mm |
|
Total height |
1.5 inch |
|
Approved in combination with protective conduit CSA |
Y |
Documents/Support Tools
|
Instruction Sheet |