text.skipToContent text.skipToNavigation

Catalog No. : LTA05014

Description:  1/2IN LT ADAPTER 3/4IN THREAD STL

UPC: 786210793665

1/2 Inch Steel Liquidtight Adapter, Thread Size 3/4 Inch-20 UNEF-2B, Rigid Conduit to Metric
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E23018, CSA

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 4484 441202 N/A 2157083 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1/2 inch

Model

Straight

Revolving thread

N

Construction type

Internal thread

Connection type screw connection to housing

Thread

Thread type

UNEF

Thread connection size

Other

Material housing

Steel

Total length

33.34 mm

Total height

31.75 mm

Approved in combination with protective conduit CSA

Y

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here