text.skipToContent text.skipToNavigation

Catalog No. : LT9LD

Description:  1/2 INCH PVC LOCK NUT

UPC: 34481212638

Lock Nut, Size 1/2 Inch, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 1200
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Size

1/2

Width

0.19 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 92248 441203 N/A N/A N/A
CSA 92248 451102 N/A N/A N/A
UL E23018 N/A DWTT2 N/A N/A
ETIM EC002382 Locknut

Material

Plastic

Material quality

Other

Surface protection

Untreated

With nylon ring

N

Documents/Support Tools

Sales Drawing

Click here