Catalog No. : LT975P-200
Description: 90 DEGREE PLASTIC CONN 3/4 INCH
UPC: 786210084138
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
For NMC & NMT |
Specifications
|
Material |
Thermoplastic |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
CSA, UL |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal size in inch |
3/4 inch |
|
Model |
90°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Thread |
|
Thread connection size |
Other |
|
Thread length |
14.78 mm |
|
Material screw gland |
Other |
|
Material sealing |
Other |
|
Colour |
Black |