text.skipToContent text.skipToNavigation

Catalog No. : LT975

Description:  3/4 BLACK 90 DEGREE LIQUIDTIGHT FT

UPC: 34481152958

3/4 Inch 90 Degree Black Liquidtight Non-metallic Omni Connector
View More View Less
For more info visit:  electrification.us.abb.com
  • All nylon construction resists sale water, weak acids, gasoline, alcohol, oil, grease and common solvents.
  • No threading of the conduit or tubing required to install.
  • Complete conduit/connector system is reusable.
  • Lower installed cost.
  • Black connectors provided with nylon locknut.
  • Gray connectors provided with assembled O-ring and metal locknuts.

Descriptors

Category

Liquid tight connectors

Special Features

No Disassembly Required.

Application

Suitable for Indoor/outdoor Use.

Specifications

Material

Non-metallic

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

Carlon

Standard

UL E23018

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 201397 451102 N/A 70077894_2016-05-27 N/A
ETIM EC001178 Screw connection for protective plastic hose

Nominal size in inch

3/4 inch

Degree of protection (IP)

IP68

Model

90°-elbow

Revolving thread

N

Construction type

External thread

Type of connection

Plug-in connection

Thread connection size

Other

Thread length

13.2 mm

One-piece

Y

Colour

Black

Documents/Support Tools

Sales Drawing

Click here

Click here