text.skipToContent text.skipToNavigation

Catalog No. : LT950M

Description:  1/2IN 90D LT BULLETCONN STL W/NYL

UPC: 786210450513

1/2 Inch 90 Degree Steel Liquidtight Bullet With Nylon Insert
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Application

T&B Bullet meets performance requirements when terminating Type B liquidtight non-metallic conduit or flexible non-metallic tubing to a box or enclosure with knockout opening or threaded hub.

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E23018, CSA

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441203 N/A N/A N/A
CSA 2884 451102 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001178 Screw connection for protective plastic hose

Nominal size in inch

1/2 inch

Model

90°-elbow

Revolving thread

N

Construction type

External thread

Type of connection

Thread

Thread connection size

Other

Thread length

15.9 mm

Material screw gland

Metal

Colour

Other

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here