Catalog No. : LT950-CAR
Description: 1/2 BLACK 90 DEGREE LIQUIDTIGHT FT
UPC: 34481152934
- All nylon construction resists sale water, weak acids, gasoline, alcohol, oil, grease and common solvents.
- No threading of the conduit or tubing required to install.
- Complete conduit/connector system is reusable.
- Lower installed cost.
- Black connectors provided with nylon locknut.
- Gray connectors provided with assembled O-ring and metal locknuts.
Descriptors
|
Category |
Liquid tight connectors |
|
Special Features |
No Disassembly Required. |
|
Application |
Suitable for Indoor/outdoor Use. |
Specifications
|
Material |
Non-metallic |
|
Color |
Black |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
Carlon |
Dimensions
|
Size |
1/2 Inch |
|
Nominal size in inch |
1/2 inch |
|
Degree of protection (IP) |
IP68 |
|
Model |
90°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Plug-in connection |
|
Thread connection size |
Other |
|
Thread length |
13.2 mm |
|
One-piece |
Y |
|
Colour |
Black |
Documents/Support Tools
|
Sales Drawing |