Catalog No. : LT9100P-200
Description: STR 90' PLASTIC CONN - 200
UPC: 786210894898
Descriptors
|
Category |
Liquid tight connectors |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL Listed |
Dimensions
|
Size |
1 Inch |
|
Nominal size in inch |
1 inch |
|
Model |
90°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Thread |
|
Thread connection size |
Other |
|
Thread length |
18.44 mm |
|
Material screw gland |
Other |
|
Material sealing |
Other |
|
Colour |
Black |
Documents/Support Tools
|
Sales Drawing |