Catalog No. : LT9100G
Description: 1 IN GRAY 90 DEGREE LIQUIDTIGHT FTG
UPC: 34481152989
- All nylon construction resists sale water, weak acids, gasoline, alcohol, oil, grease and common solvents.
- No disassembly required.
- No threading of the conduit or tubing required to install.
- Complete conduit/connector system is reusable.
- Lower installed cost.
- Black connectors provided with nylon locknut.
- Gray connectors provided with assembled O-ring and metal locknuts.
- Protection class IP 68 per DIN 40050 up to 70 psi (5 bar) water pressure.
- Molded of type 6/6 nylon. ASTM D-4066-PA 111; flammability classification 94V-2.
- Molded of type 6/6 nylon. ASTM D-4066-PA 111; flammability classification 94V-2.
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
Suitable for indoor/outdoor use. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
Carlon |
|
Standard |
UL E23018 |
Dimensions
|
Size |
1 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 201397 | 451102 | N/A | 70077894_2016-05-27 | N/A |
|
Nominal size in inch |
1 inch |
|
Degree of protection (IP) |
IP68 |
|
Model |
90°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Plug-in connection |
|
Thread connection size |
Other |
|
Thread length |
19.8 mm |
|
One-piece |
Y |
|
Colour |
Grey |
Documents/Support Tools
|
Sales Drawing |