Alternate Catalog No. : LT 892
Catalog No. : LT892
Description: 3/4CONN,90D,LT FLEX MET,DC,INSULTH
UPC: 785991425093
Connector, Insulated 90 Degree, Conduit Size 3/4 Inch, Height 2.19 Inches, Length 1.66 Inch, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid tight connectors |
Specifications
|
Connection |
Threaded |
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |