Catalog No. : LT75PISO25
Description: 3/4 STR METRIC PLASTIC CONN
UPC: 786210666402
- T&B Bullet liquidtight fitting and LTC non-metallic conduit are suitable for construction applications where ISO metric threading and liquidtight systems are installed.
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
T&B Bullet Liquidtight Fitting and EFC Non-Metallic Conduit are Suited for OEM Applications As In the Machine Tool Industry Where Environments Include Continuous Motion, Vibration and Exposure to Moisture, Oil, Dirt and Dust. |
Specifications
|
Material |
Thermoplastic |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441203 | N/A | N/A | N/A |
|
Nominal size in inch |
3/4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Thread |
|
Thread connection size |
M25 x 1.5 |
|
Thread length |
14.78 mm |
|
Material screw gland |
Other |
|
Material sealing |
Other |
|
Colour |
Black |