Catalog No. : LT75P-200
Description: TYPE-B LT BULLET FITTINGS
UPC: 786210956213
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
For NMC & NMT |
Specifications
|
Material |
Thermoplastic |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
CSA, UL |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal size in inch |
3/4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Thread |
|
Thread connection size |
Other |
|
Thread length |
14.78 mm |
|
Material screw gland |
Other |
|
Material sealing |
Other |
|
Colour |
Black |
Documents/Support Tools
|
Sales Drawing |