Catalog No. : LT6XES11B-A
Description: LFMC SS316 XT 4in Blk 8m/25ft
UPC: 786210154886
Liquid Tight Flexible Metallic Conduit, Extreme Temperature, 316 Stainless Steel Core with TRP Jacket (UL94-HB), Conduit Size 4 Inch, Length 8 Meters/25 Feet, Working Temperature -55 to 150 Degrees C, Compliant to RoHS and WEEE, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid Tight Conduit |
Specifications
|
Material |
316 Stainless Steel Core with TRP Jacket |
|
Color |
Black |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
RoHS, WEEE |
Dimensions
|
Trade Size |
4 in |
|
Outside Diameter |
4.5 in |
|
Inside Diameter |
4 in |
|
Length |
25 ft |
Documents/Support Tools
|
Sales Drawing |