Catalog No. : LT6GES03G-C
Description: LFMC SS316 GP 3/4in Gry 30m/100ft
UPC: 786210154367
- Designed to meet UL 360 ID/OD dimension requirements
- Full compliance to IEC/EN 61386-1 requirements, CE certified
- Smooth extruded jackets provide best performance with fittings
- General purpose, industrial grade liquid-tight flexible metallic conduit
- Used extensively in corrosive environments and where flexibility is necessary for motion, vibration and bending
- Typical applications include water/wastewater plants, food & beverage installations, chemical processing plants, marine and salt environments, pulp and paper
- Sunlight resistant jacket material allows this product to be used in outdoor applications
Descriptors
|
Category |
Liquid Tight Conduit |
Specifications
|
Material |
316 Stainless Steel Core with PVC Jacket |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
RoHS, IEC/EN 61386-1, -23 |
Dimensions
|
Trade Size |
3/4 in |
|
Outside Diameter |
1.05 in |
|
Inside Diameter |
0.82 in |
|
Length |
100 ft |
|
Nominal diameter |
25 mm |
|
Nominal size in inch |
3/4 inch |
|
Material |
Stainless steel |
|
Colour |
Grey |
|
Bending strength |
Flexible |
Documents/Support Tools
|
Sales Drawing |