Catalog No. : LT6FES11W-A
Description: LFMC SS6 FB AM 4IN WHT 8M/25FT
UPC: 786210154688
Stainless Steel 316L Food & Beverage, CE certified liquid-tight flexible metallic conduits provide excellent strength, corrosion protection and antimicrobial jacket material.
Descriptors
|
Category |
Liquid Tight Conduit |
Specifications
|
Material |
316 Stainless Steel Core with PVC Jacket |
|
Color |
White |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
RoHS, WEEE |
Dimensions
|
Trade Size |
4 in |
|
Outside Diameter |
4.5 in |
|
Inside Diameter |
4 in |
|
Length |
25 ft |
|
Nominal diameter |
100 mm |
|
Nominal size in inch |
4 inch |
|
Material |
Stainless steel |
|
Colour |
White |
|
Bending strength |
Flexible |
Documents/Support Tools
|
Sales Drawing |