Alternate Catalog No. : LT 592
Catalog No. : LT592
Description: 3/4 INCH 90 DEG PLASTIC CONN
UPC: 785991055474
Liquidtight Connector, 90 Degree Bend, 3/4 Inch, Plastic, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
- For use with non-metallic conduit
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
For Use with Non-Metallic Conduit |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
UL E23018 |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |