Catalog No. : LT50P-500
Description: 1/2 STR PLASTIC CONN
UPC: 786210923185
Descriptors
|
Category |
Liquid tight connectors |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
CSA, UL |
Dimensions
|
Size |
1/2 Inch |
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Thread |
|
Thread connection size |
Other |
|
Thread length |
14.48 mm |
|
Material screw gland |
Other |
|
Material sealing |
Other |
|
Colour |
Black |
Documents/Support Tools
|
Sales Drawing |