Alternate Catalog No. : LT 500
Catalog No. : LT500
Description: 3/8 STR PLASTIC CONN (GRAY)
UPC: 785991055429
Liquidtight Connector, Straight, 3/8 Inch, Plastic, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
For Use with Non-Metallic Conduit |
Specifications
|
Material |
Plastic |
|
Color |
Gray |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
3/8 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 52391009 | 441203 | N/A | N/A | N/A |
| CSA | 52391013 | 441203 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |