Catalog No. : LT50-SC
Description: 1/2 INCH STRAIGHT SC LT CONN
UPC: 785991085471
- Typical applications include motor and control, heating and air conditioning, outdoor lighting and transformer connection
- To positively bond conduits to a box or an enclosure indoors and outdoors
- To protect conductors from mechanical damage due to vibration and movement, and seal out cutting oils, coolants, etc.
Descriptors
|
Category |
Liquid tight connectors |
|
Special Features |
Screw in Ferrule and Split Sealing Ring Makes for a Quick Install While Still Providing a Liquidtight Seal that Meets UL Standards |
|
Application |
Typical Applications Include Motor and Control, Heating and Air Conditioning, Outdoor Lighting and Transformer Connection |
Specifications
|
Material |
Steel |
|
Finish |
Zinc Plating |
|
Color |
Metallic |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
1/2 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Material housing |
Steel |
|
Surface protection |
Untreated |
|
Thread length |
11.94 mm |
Documents/Support Tools
|
Sales Drawing |