Catalog No. : LT4GES07C-B
Description: LFMC SS304 GP 2in Clr 15m/50ft
UPC: 786210154183
Descriptors
|
Category |
Liquid Tight Conduit |
Specifications
|
Material |
304 Stainless Steel Core with PVC Jacket |
|
Color |
Clear |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
RoHS, WEEE |
Dimensions
|
Trade Size |
2 in |
|
Outside Diameter |
2.375 in |
|
Inside Diameter |
2.02 in |
|
Length |
50 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal diameter |
63 mm |
|
Nominal size in inch |
2 inch |
|
Material |
Stainless steel |
|
Colour |
Other |
|
Bending strength |
Flexible |
Documents/Support Tools
|
Sales Drawing |