Catalog No. : LT475P-200
Description: PLASTICBULLET 3/4IN 45 DEG 200BULK
UPC: 786210777535
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
T&B Bullet meets performance requirements when terminating Type B liquidtight non-metallic conduit or flexible non-metallic tubing to a box or enclosure with knockout opening or threaded hub. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Size |
3/4 Inch |
|
Nominal size in inch |
3/4 inch |
|
Model |
45°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Thread |
|
Thread connection size |
Other |
|
Thread length |
14.78 mm |
|
Material screw gland |
Other |
|
Material sealing |
Other |
|
Colour |
Black |