Catalog No. : LT43GU
Description: 1-1/4IN STR LT FTNG PVC GRY W/UPC
UPC: 34481175353
- Non-conductive and non-corrosive.
- Easy to install.
- Approved for indoor and outdoor locations
- UL listed for wet locations
- Nitrile rubber 'O' ring for a liquidtight termination.
- Temperatures up to 225 degree F (107 degree C)
Descriptors
|
Category |
Liquid tight connectors |
|
Special Features |
Resistant to Oil, Acid, Ozone and Alkaline. |
|
Application |
For Use with Carflex Conduit and Carflex X-Flex Conduit. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Size |
1-1/4 Inch |
|
Nominal size in inch |
1 1/4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Thread |
|
Thread connection size |
Other |
|
Thread length |
18.03 mm |
|
One-piece |
N |
|
Material screw gland |
Other |
|
Colour |
Grey |
Documents/Support Tools
|
Sales Drawing |