text.skipToContent text.skipToNavigation

Catalog No. : LT43ER

Description:  3/4 IN STRAIGHT LIQUIDTIGHT FITTING

UPC: 34481214526

3/4 Inch Liquidtight Straight Fitting, Drip Proof, Wet Locations, Connector for Flexible, Non-metallic Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Application

For use with Carflex conduit and Carflex X-Flex conduit.

Specifications

Material

Non-metallic

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

3/4 Inch

Documents/Support Tools

Sales Drawing

Click here