text.skipToContent text.skipToNavigation

Catalog No. : LT4150P

Description:  1.5 INCH 45 DEG BULLET CONNECTOR

UPC: 786210450865

1-1/2 Inch 45 Degree Non-Metallic Liquidtight Bullet Connector
View More View Less
For more info visit:  electrification.us.abb.com
  • Outside surface has friction reducing ridges.
  • Inner surface teeth bite into conduit or tubing to enhance clamping and sealing action.
  • Fitting ferrule designed to accept variations in conduit sizes and field conduit cuts.
  • Smooth ferrule profile reduces friction to ensure a tight conduit-to-fitting seal.
  • Suitable for hazardous locations; Class I Div 2; Class II Div 1 & 2; Groups E, F, G; Class III per N.E.C.; Article 501-4, 502-4 and 503-3

Descriptors

Category

Liquid tight connectors

Application

T&B Bullet meets performance requirements when terminating Type B liquidtight non-metallic conduit or flexible non-metallic tubing to a box or enclosure with knockout opening or threaded hub.

Specifications

Material

Thermoplastic

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E23018, CSA

Dimensions

Size

1-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 52391 441203 N/A 1293951_2002-06-14 N/A
UL E23018 N/A DWTT N/A N/A

Sustainability

Environmental product declaration

9AKK108471A4032

ETIM EC001178 Screw connection for protective plastic hose

Nominal size in inch

1 1/2 inch

Model

45°-elbow

Revolving thread

N

Construction type

External thread

Type of connection

Thread

Thread connection size

Other

Thread length

19.48 mm

Material screw gland

Other

Material sealing

Other

Colour

Black

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here