text.skipToContent text.skipToNavigation

Catalog No. : LT38

Description:  3/8 BLACK STRAIGHT LIQUIDTIGHT FTG

UPC: 34481152040

3/8 Inch Black Liquidtight Non-metallic Omni Connector
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Special Features

No Disassembly Required.

Application

Suitable for Indoor/outdoor Use.

Specifications

Material

Non-metallic

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

Carlon

Standard

UL E23018

Compliance and Certifications

REACH REACH 247 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 201397 451102 N/A 70077894_2016-05-27 N/A
ETIM EC001178 Screw connection for protective plastic hose

Nominal size in inch

3/8 inch

Degree of protection (IP)

IP68

Model

Straight

Revolving thread

N

Construction type

External thread

Type of connection

Plug-in connection

Thread connection size

Other

Thread length

15.9 mm

One-piece

Y

Total length

50.8 mm

Documents/Support Tools

Sales Drawing

Click here

Click here