text.skipToContent text.skipToNavigation

Catalog No. : LT298

Description:  DC CONNECTOR

UPC: 785991907964

Connector, 90 Degree, Conduit Size 3 Inches, Height 5.63 Inches, Length 4.66 Inches, Die Cast Zinc
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Standard

UL E23018

Dimensions

Size

3

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA AP67530 908502 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3 inch

Model

90°-Bend

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N

Documents/Support Tools

Sales Drawing

Click here