text.skipToContent text.skipToNavigation

Alternate Catalog No. : LT 296

Catalog No. : LT296

Description:  2 INCH CONN,90DEG,LT FLEX METAL,DC

UPC: 785991425062

Connector, 90 Degree, Conduit Size 2 Inches, Height 4.06 Inches, Length 3.00 Inches, Die Cast Zinc
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Standard

UL E23018

Dimensions

Size

2

Compliance and Certifications

REACH REACH 240 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E23018 N/A DWTT N/A N/A

Documents/Support Tools

Sales Drawing

Click here