Alternate Catalog No. : LT 294
Catalog No. : LT294
Description: 1.25 IN CONN,90DEG,LT FLEX METAL,DC
UPC: 785991425048
Connector, 90 Degree, Conduit Size 1-1/4 Inch, Height 3.00 Inches, Length 2.00 Inches, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid tight connectors |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Dimensions
|
Size |
1 1/4 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |