Catalog No. : LT20C
Description: 3/8 INCH 90 DEG LIQUIDTIGHT FITTING
UPC: 34481212355
- Non-conductive and non-corrosive.
- Resistant to oil, acid, ozone and alkaline.
- Easy to install.
- Approved for indoor and outdoor locations
- UL listed for wet locations
- Nitrile rubber 'O' ring for a liquidtight termination.
- Temperatures up to 225 degree F (107 degree C)
- Meets UL standard 514B.
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
For use with Carflex conduit and Carflex X-Flex conduit. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
Carlon |
Dimensions
|
Size |
3/8 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Nominal size in inch |
3/8 inch |
|
Model |
90°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Thread |
|
Thread connection size |
Other |
|
Thread length |
14.22 mm |
|
One-piece |
N |
|
Material screw gland |
Other |
Documents/Support Tools
|
Sales Drawing |