text.skipToContent text.skipToNavigation

Alternate Catalog No. : LT 208

Catalog No. : LT208

Description:  3 INCH CONN,LT FLEX METAL,DC

UPC: 785991425277

Connector, Straight, Conduit Size 3 Inches, Length 3.91 Inch, Thread Length 0.88 Inch, Width 4.72 Inches, Die Cast Zinc
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Standard

UL E23018

Dimensions

Size

3

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E23018 N/A DWTT N/A N/A

Documents/Support Tools

Sales Drawing

Click here