Alternate Catalog No. : LT 206
Catalog No. : LT206
Description: 2 INCH CONN,LT FLEX METAL,DC
UPC: 785991424959
Connector, Straight, Conduit Size 2 Inches, Length 3.53 Inch, Thread Length 0.84 Inch, Width 3.53 Inches, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid tight connectors |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Dimensions
|
Size |
2 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |