text.skipToContent text.skipToNavigation

Alternate Catalog No. : LT 204

Catalog No. : LT204

Description:  1 1/4 INCH CONN,LT FLEX METAL,DC

UPC: 785991424935

Connector, Straight, Conduit Size 1-1/4 Inch, Length 2.59 Inch, Thread Length 0.69 Inch, Width 2.44 Inches, Die Cast Zinc
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Standard

UL E23018

Dimensions

Size

1 1/4

Compliance and Certifications

REACH REACH 240 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E23018 N/A DWTT N/A N/A

Documents/Support Tools

Sales Drawing

Click here