Catalog No. : LS-7.9-1010B
Description: CABLE TIE 316 SST 250LB 41 BALL LO
UPC: 786210242378
Ball-Lock 316 Stainless Steel Cable Tie, Uncoated, for Temperatures up to 300 Degrees Celsius (572 F) for Indoor and Outdoor Applications, Suitable for High Temperature Environments, UL/EN/CSA62275 Type 2S Rated for AH-1 Plenum, Length of 1010mm (39.8 Inches), Width of 7.75mm (0.305 inches), Thickness of 0.25mm (0.01 Inches), Tensile Strength Rating of 2002 Newtons (450 Pounds)
View More
View Less
For more info visit:
electrification.us.abb.com
- Application Tools: DAS-250
Descriptors
|
Category |
Stainless Steel Ties |
Specifications
|
Material |
316 Stainless Steel |
|
Color |
Metallic |
|
Lock Mechanism |
Ball-Lock |
|
Tensile Strength |
450 pounds , 2002 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.305 in , 7.75 mm |
|
Length |
39.8 in , 1010 mm |
|
Bundle Diameter |
0.38 to 12 in , 9.7 to 304 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441406 | N/A | 2747887_2014-08-15 | N/A |
| UL | E49405 | N/A | ZODZ | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |